SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||
| Cmpss1Regs | CMPSS_REGS | CMPSS1_BASE | 0x0000_5500 | YES | YES | YES | YES |
| Cmpss2Regs | CMPSS_REGS | CMPSS2_BASE | 0x0000_5540 | YES | YES | YES | YES |
| Cmpss3Regs | CMPSS_REGS | CMPSS3_BASE | 0x0000_5580 | YES | YES | YES | YES |
| Cmpss4Regs | CMPSS_REGS | CMPSS4_BASE | 0x0000_55C0 | YES | YES | YES | YES |