SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
This device includes hardware hooks to streamline firmware updates. These hardware hooks enable seamless switching from the old firmware to the new firmware without resetting the application.
This section discusses the Live Firmware Update (LFU) and the hardware features present on the device to support LFU.