SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
FILE: i2c_ex3_external_loopback.c
This program uses the I2CA and I2CB modules for achieving external loopback. The I2CA TX FIFO and the I2CB RX FIFO are used along with their interrupts.
A stream of data is sent on I2CA and then compared to the received stream on I2CB. The sent data looks like this:
0000 0001
0001 0002
0002 0003
....
00FE 00FF
00FF 0000
etc..
This pattern is repeated forever.
External Connections
Watch Variables