SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The ROM revision and release date information is stored at the ROM locations specified in Table 4-56. Reading a revision number value of “0x100” represents version “1.0”, “0x101” represents version “1.1”, and so on. Reading a revision date value of “0x0119” represents “01/19” or “January 2019”.
| Contents | Address |
|---|---|
| Revision Number | 0x003F 8044 |
| Revision Date | 0x003F 8045 |
| Build Number | 0x003F 8046 |