SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
The USB module DMA trigger signals are not supported on this device. The DMA controller can be used to read and write the USB FIFOs using software triggering. See the Direct Memory Access (DMA) chapter for more details about programming the DMA controller. See the USB DMA Event Trigger advisory in the device errata for more information.