SPRUJ53C April 2024 – February 2025 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU1.DMA | CPU1.CLA1 | Pipeline Protected | |
|---|---|---|---|---|---|---|---|
| Instance | Structure | ||||||
| Flash0CtrlRegs | FLASH_CTRL_REGS | FLASH0CTRL_BASE | 0x0005_F800 | YES | - | - | YES |
| Flash0EccRegs | FLASH_ECC_REGS | FLASH0ECC_BASE | 0x0005_FB00 | YES | - | - | YES |