The MCAN module implements the following
features:
- Conforms with CAN Protocol 2.0 A, B and
ISO 11898-1:2015
- Full CAN FD support (up to 64 data
bytes)
- AUTOSAR and SAE J1939 support
- Up to 32 dedicated transmit
buffers
- Configurable transmit FIFO, up to 32
elements
- Configurable transmit queue, up to 32
elements
- Configurable transmit Event FIFO, up to
32 elements
- Up to 64 dedicated receive buffers
- Two configurable receive FIFOs, up to
64 elements each
- Up to 128 filter elements
- Loop-back mode for self-test
- Maskable interrupt (two configurable
interrupt lines, correctable ECC, counter overflow, and clock stop or wakeup)
- Non-maskable interrupt (uncorrectable
ECC)
- Two clock domains (CAN clock and host
clock)
- ECC check for Message RAM
- Clock stop and wakeup support
- Timestamp counter
- 1Mbps nominal bit rate, 5Mbps data bit rate
Non-supported features:
- Host bus firewall
- Clock calibration
- Debug over CAN