ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
Table 8-32 shows the configuration for each of the EDMA3 channel controllers present on the device.
| DESCRIPTION | EDMA3 CC0 | EDMA3 CC1 | EDMA3 CC2 | EDMA3 CC3 | EDMA3 CC4 |
|---|---|---|---|---|---|
| Number of DMA channels in channel controller | 64 | 64 | 64 | 64 | 64 |
| Number of QDMA channels | 8 | 8 | 8 | 8 | 8 |
| Number of interrupt channels | 64 | 64 | 64 | 64 | 64 |
| Number of PaRAM set entries | 512 | 512 | 512 | 512 | 512 |
| Number of event queues | 2 | 4 | 4 | 2 | 2 |
| Number of transfer controllers | 2 | 4 | 4 | 2 | 2 |
| Memory protection existence | Yes | Yes | Yes | Yes | Yes |
| Number of memory protection and shadow regions | 8 | 8 | 8 | 8 | 8 |