ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The version and revision of the C66x CorePac can be read from the CorePac Revision ID Register (MM_REVID) at address 0181 2000h. The MM_REVID register is shown in Figure 6-5 and described in Table 6-2. The C66x CorePac revision is dependent on the silicon revision being used.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VERSION | REVISION | ||||||||||||||||||||||||||||||
| R-n | R-n | ||||||||||||||||||||||||||||||
| Legend: R = Read only; R/W = Read/Write; -n = value after reset |
| Bit | Name | Value | Description |
|---|---|---|---|
| 31-16 | VERSION | 0009h | Version of the C66x CorePac implemented on the device. |
| 15-0 | REVISION | xxxxh | Revision of the C66x CorePac version implemented on this device.
0000h = silicon revision 1.0 0002h = silicon revision 1.1 0003h = silicon revisions 2.0, 3.0, and 3.1 |