ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| Receive Timing | |||||
| 4 | tw(RXSTART) | Pulse width, receive start bit | 0.96U(1) | 1.05U | ns |
| 5 | tw(RXH) | Pulse width, receive data/parity bit high | 0.96U | 1.05U | ns |
| 5 | tw(RXL) | Pulse width, receive data/parity bit low | 0.96U | 1.05U | ns |
| 6 | tw(RXSTOP1) | Pulse width, receive stop bit 1 | 0.96U | 1.05U | ns |
| 6 | tw(RXSTOP15) | Pulse width, receive stop bit 1.5 | 0.96U | 1.05U | ns |
| 6 | tw(RXSTOP2) | Pulse width, receive stop bit 2 | 0.96U | 1.05U | ns |
| Autoflow Timing Requirements | |||||
| 8 | td(CTSL-TX) | Delay time, CTS asserted to START bit transmit | P(2) | 5P | ns |
Figure 11-42 UART Receive Timing Waveform
Figure 11-43 UART CTS (Clear-to-Send Input) — Autoflow Timing Waveform