ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| 1 | tw(DPnH) | Pulse duration, DPn/EMUn high | 2.4 | ns | |
| 1 | tw(DPnH)90% | Pulse duration, DPn/EMUn high detected at 90% Voh | 1.5 | ns | |
| 2 | tw(DPnL) | Pulse duration, DPn/EMUn low | 2.4 | ns | |
| 2 | tw(DPnL)10% | Pulse duration, DPn/EMUn low detected at 10% Voh | 1.5 | ns | |
| 3 | tsko(DPn) | Output skew time, time delay difference between DPn/EMUn pins configured as trace | -1 | 1 | ns |
| tskp(DPn) | Pulse skew, magnitude of difference between high-to-low (tphl) and low-to-high (tplh) propagation delays. | 600 | ps | ||
| tsldp_o(DPn) | Output slew rate DPn/EMUn | 3.3 | V/ns | ||
Figure 11-57 Trace Timing