ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
Table 11-59 and Table 11-60 describe the master ID for the various hardware and software masters of the STM.
| CPTRACER NAME | MSTID [7:0] | CLOCK DOMAIN | SID[4:0] | DESCRIPTION |
|---|---|---|---|---|
| CPT_MSMCx_MST, where x = 0..3 | 0x94-0x97 | SYSCLK1/1 | 0x0..3 | MSMC SRAM Bank 0 to MSMC SRAM Bank 3 monitors |
| CPT_MSMC4_MST | 0xB1 | SYSCLK1/1 | 0x4 | MSMC SRAM Bank 4 |
| CPT_MSMCx_MST, where x = 5..7 | 0xAE – 0xB0 | SYSCLK1/1 | 0x5..7 | MSMC SRAM Bank 5to MSMC SRAM Bank 7 monitors |
| CPT_DDR3A_MST | 0x98 | SYSCLK1/1 | 0x8 | MSMC DDR3A port monitor |
| CPT_L2_x_MST, where x = 0..7 | 0x8C – 0x93 | SYSCLK1/3 | 0x9..0x10 | DSP 0 to 7 SDMA port monitors |
| CPT_TPCC0_4_MST | 0xA4 | SYSCLK1/3 | 0x11 | EDMA 0 and EDMA 4 CFG port monitor |
| CPT_TPCC1_2_3_MST | 0xA5 | SYSCLK1/3 | 0x12 | EDMA 1, EDMA2 and EDMA3 CFG port monitor |
| CPT_INTC_MST | 0xA6 | SYSCLK1/3 | 0x13 | INTC port monitor (for INTC 0/1/2 and GIC400) |
| CPT_SM_MST | 0x99 | SYSCLK1/3 | 0x14 | Semaphore CFG port monitors |
| CPT_QM_CFG1_MST | 0x9A | SYSCLK1/3 | 0x15 | QMSS CFG1 port monitor |
| CPT_QM_CFG2_MST | 0xA0 | SYSCLK1/3 | 0x16 | QMSS CFG2 port monitor |
| CPT_QM_M_MST | 0x9B | SYSCLK1/3 | 0x17 | QM_M CFG/DMA port monitor |
| CPT_SPI_ROM_EMIF16_MST | 0xA7 | SYSCLK1/3 | 0x18 | SPI ROM EMIF16 CFG port monitor |
| CPT_CFG_MST | 0x9C | SYSCLK1/3 | 0x19 | SCR_3P_B and SCR_6P_B CFG peripheral port monitors |
| Reserved | 0x1A | Reserved | ||
| Reserved | 0x1B | Reserved | ||
| Reserved | 0x1C | Reserved | ||
| Reserved | 0x1D | Reserved | ||
| Reserved | 0x1E | Reserved | ||
| CPT_DDR3B_MST | 0xA1 | SYSCLK1/3 | 0x1F | DDR 3B port monitor (on SCR 3C) |
| CORE NAME | MSTID [7:0] | DESCRIPTION |
|---|---|---|
| C66x CorePac0 | 0x0 | C66x CorePac MDMA Master ID |
| C66x CorePac1 | 0x1 | C66x CorePac MDMA Master ID |
| C66x CorePac2 | 0x2 | C66x CorePac MDMA Master ID |
| C66x CorePac3 | 0x3 | C66x CorePac MDMA Master ID |
| C66x CorePac4 | 0x4 | (66AK2H14/12 only) |
| C66x CorePac5 | 0x5 | (66AK2H14/12 only) |
| C66x CorePac6 | 0x6 | (66AK2H14/12 only) |
| C66x CorePac7 | 0x7 | (66AK2H14/12 only) |
| A15 Core0 | 0x8 | ARM Master IDs |
| A15 Core1 | 0x9 | ARM Master ID |
| A15 Core2 | 0xA | ARM Master ID |
| A15 Core3 | 0xB | ARM Master ID |
| QMSS PDSPs | 0x46 | All QMSS PDSPs share the same master ID. Differentiating between the 8 PDSPs is done through the channel number used |