ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The IPCGRx registers facilitate inter-C66x CorePac interrupts.
The 66AK2H12 device has 12 IPCGRx registers (IPCGR0 through IPCGR11) and the 66AK2H06 has six IPCGRx registers (IPCGR0 through IPCGR3 and IPCGR8 and IPCGR9). These registers can be used by external hosts or CorePacs to generate interrupts to other CorePacs. A write of 1 to the IPCG field of the IPCGRx register generates an interrupt pulse to the:
These registers also provide a Source ID facility identifying up to 28 different sources of interrupts. Allocation of source bits to source processor and meaning is entirely based on software convention. The register field descriptions are given in the following tables. There can be numerous sources for these registers as this is completely controlled by software. Any master that has access to BOOTCFG module space can write to these registers. The IPC Generation register is shown in Figure 10-23 and described in Table 10-42.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SRCS27-SRCS0 | Reserved | IPCG | |||||||||||||||||||||||||||||
| RW +0 (per bit field) | R-000 | RW-0 | |||||||||||||||||||||||||||||
| Legend: R = Read only; RW = Read/Write; -n = value after reset |
| Bit | Field | Description |
|---|---|---|
| 31-4 | SRCSx | Reads return current value of internal register bit.
Writes:
|
| 3-1 | Reserved | Reserved |
| 0 | IPCG | Reads return 0.
Writes:
|