ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
| BYTE OFFSET | NAME | DESCRIPTION | CONFIGURED THROUGH BOOT CONFIGURATION PINS |
|---|---|---|---|
| 22 | Options | Bits 00 Geometry
|
NO |
| 24 | numColumnAddrBytes | Number of bytes used to specify column address | NO |
| 26 | numRowAddrBytes | Number of bytes used to specify row address. | NO |
| 28 | numofDataBytesperPage_msw | Number of data bytes in each page, MSW | NO |
| 30 | numofDataBytesperPage_lsw | Number of data bytes in each page, LSW | NO |
| 32 | numPagesperBlock | Number of Pages per Block | NO |
| 34 | busWidth | EMIF bus width. Only 8 or 16 bits is supported. | NO |
| 36 | numSpareBytesperPage | Number of spare bytes allocated per page. | NO |
| 38 | csel | Chip Select number (valid chip selects are 2-5) | YES (If ARM is the boot master only chip select 2 is supported) |
| 40 | First Block | First block for RBL to try to read. | YES |