| CVDD |
Supply core AVS voltage |
LJCB |
SYSCLK(P|N) PLL input buffer |
| ALTCORECLK(P|N) PLL input buffer |
| SRIOSGMIICLK(P|N) SerDes PLL input buffer |
| DDR3ACLK(P|N) PLL input buffer |
| DDR3BCLK(P|N) PLL input buffer |
| PASSCLK(P|N) PLL input buffer |
| ARMCLK(P|N) PLL input buffer |
| VDDALV |
|
LJCB |
SERDES low voltage |
| VDDAHV |
SerDes I/O voltage |
SerDes/CML |
PCIECLK(P|N) SerDes Clock Reference |
| HYP0CLK(P|N) SerDes Clock Reference |
| HYP1CLK(P|N) SerDes Clock Reference |
| USBCLK(P|M) SerDes Clock Reference |
| DVDD15 |
1.35-V / 1.5-V supply I/O voltage
|
DDR3A, DDR3B (1.35 V / 1.5 V) |
All DDR3A, DDR3B memory controller peripheral I/O buffer |
| DVDD18 |
1.8-V supply I/O voltage |
LVCMOS (1.8 V) |
All GPIO peripheral I/O buffer |
| All JTAG and EMU peripheral I/O buffer |
| All TIMER peripheral I/O buffer |
| All SPI peripheral I/O buffer |
| All RESETs, NMI, control peripheral I/O buffer |
| All SmartReflex peripheral I/O buffer |
| All Hyperlink sideband peripheral I/O buffer |
| All MDIO peripheral I/O buffer |
| All UART peripheral I/O buffer |
| Open-drain (1.8 V) |
All I2C peripheral I/O buffer |