ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
| NO. | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|
| General Timing | |||||
| 2 | tw(WAIT) | Pulse duration, WAIT assertion and deassertion minimum time | 2E | ns | |
| 28 | td(WAIT-WEH) | Setup time, WAIT asserted before WE high | 4E + 3 | ns | |
| 14 | td(WAIT-OEH) | Setup time, WAIT asserted before OE high | 4E + 3 | ns | |
| Read Timing | |||||
| 3 | tC(CEL) | EMIF read cycle time when ew = 0, meaning not in extended wait mode | (RS+RST+RH+3)*E-3 | (RS+RST+RH+3)*E+3 | ns |
| 3 | tC(CEL) | EMIF read cycle time when ew =1, meaning extended wait mode enabled | (RS+RST+RH+3)*E-3 | (RS+RST+RH+3)*E+3 | ns |
| 4 | tosu(CEL-OEL) | Output setup time from CE low to OE low. SS = 0, not in select strobe mode | (RS+1) × E – 3 | (RS+1) × E + 3 | ns |
| 5 | toh(OEH-CEH) | Output hold time from OE high to CE high. SS = 0, not in select strobe mode | (RH+1) × E – 3 | (RH+1) × E + 3 | ns |
| 4 | tosu(CEL-OEL) | Output setup time from CE low to OE low in select strobe mode, SS = 1 | (RS+1) × E – 3 | (RS+1) × E + 3 | ns |
| 5 | toh(OEH-CEH) | Output hold time from OE high to CE high in select strobe mode, SS = 1 | (RH+1) × E – 3 | (RH+1) × E + 3 | ns |
| 6 | tosu(BAV-OEL) | Output setup time from BA valid to OE low | (RS+1) × E – 3 | (RS+1) × E + 3 | ns |
| 7 | toh(OEH-BAIV) | Output hold time from OE high to BA invalid | (RH+1) × E – 3 | (RH+1) × E + 3 | ns |
| 8 | tosu(AV-OEL) | Output setup time from A valid to OE low | (RS+1) × E – 3 | (RS+1) × E + 3 | ns |
| 9 | toh(OEH-AIV) | Output hold time from OE high to A invalid | (RH+1) × E – 3 | (RH+1) × E + 3 | ns |
| 10 | tw(OEL) | OE active time low, when ew = 0. Extended wait mode is disabled. | (RST+1) × E – 3 | (RST+1) × E + 3 | ns |
| 10 | tw(OEL) | OE active time low, when ew = 1. Extended wait mode is enabled. | (RST+1) × E – 3 | (RST+1) × E + 3 | ns |
| 11 | td(WAITH-OEH) | Delay time from WAIT deasserted to OE# high | 4E + 3 | ns | |
| 12 | tsu(D-OEH) | Input setup time from D valid to OE high | 3 | ns | |
| 13 | th(OEH-D) | Input hold time from OE high to D invalid | 0.5 | ns | |
| Write Timing | |||||
| 15 | tc(CEL) | EMIF write cycle time when ew = 0, meaning not in extended wait mode | (WS+WST+WH+TA+4)*E-3 | (WS+WST+WH+TA+4)*E+3 | ns |
| 15 | tc(CEL) | EMIF write cycle time when ew =1., meaning extended wait mode is enabled | (WS+WST+WH+TA+4)*E-3 | (WS+WST+WH+TA+4)*E+3 | ns |
| 16 | tosuCEL-WEL) | Output setup time from CE low to WE low. SS = 0, not in select strobe mode | (WS+1) × E – 3 | ns | |
| 17 | toh(WEH-CEH) | Output hold time from WE high to CE high. SS = 0, not in select strobe mode | (WH+1) × E – 3 | ns | |
| 16 | tosuCEL-WEL) | Output setup time from CE low to WE low in select strobe mode, SS = 1 | (WS+1) × E – 3 | ns | |
| 17 | toh(WEH-CEH) | Output hold time from WE high to CE high in select strobe mode, SS = 1 | (WH+1) × E – 3 | ns | |
| 18 | tosu(RNW-WEL) | Output setup time from RNW valid to WE low | (WS+1) × E – 3 | ns | |
| 19 | toh(WEH-RNW) | Output hold time from WE high to RNW invalid | (WH+1) × E – 3 | ns | |
| 20 | tosu(BAV-WEL) | Output setup time from BA valid to WE low | (WS+1) × E – 3 | ns | |
| 21 | toh(WEH-BAIV) | Output hold time from WE high to BA invalid | (WH+1) × E – 3 | ns | |
| 22 | tosu(AV-WEL) | Output setup time from A valid to WE low | (WS+1) × E – 3 | ns | |
| 23 | toh(WEH-AIV) | Output hold time from WE high to A invalid | (WH+1) × E – 3 | ns | |
| 24 | tw(WEL) | WE active time low, when ew = 0. Extended wait mode is disabled. | (WST+1) × E – 3 | ns | |
| 24 | tw(WEL) | WE active time low, when ew = 1. Extended wait mode is enabled. | (WST+1) × E – 3 | ns | |
| 26 | tosu(DV-WEL) | Output setup time from D valid to WE low | (WS+1) × E – 3 | ns | |
| 27 | toh(WEH-DIV) | Output hold time from WE high to D invalid | (WH+1) × E – 3 | ns | |
| 25 | td(WAITH-WEH) | Delay time from WAIT deasserted to WE# high | 4E + 3 | ns | |
Figure 11-53 EMIF16 Asynchronous Memory Read Timing Diagram
Figure 11-54 EMIF16 Asynchronous Memory Write Timing Diagram
Figure 11-55 EMIF16 EM_WAIT Read Timing Diagram
Figure 11-56 EMIF16 EM_WAIT Write Timing Diagram