ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The IPCARH register facilitates external host interrupts. Operation and use of the IPCARH register is the same as for other IPCAR registers. The IPC Acknowledgment Host register is shown in Figure 10-26 and described in Table 10-45.
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SRCC27-SRCC0 | Reserved | ||||||||||||||||||||||||||||||
RW +0 (per bit field) | R-0000 |
Legend: R = Read only; RW = Read/Write; -n = value after reset |
Bit | Field | Description |
---|---|---|
31-4 | SRCCx | Reads the return current value of the internal register bit.
Writes:
|
3-0 | Reserved | Reserved |