ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The Device Configuration Register is one-time writeable through software. The register is reset on all hard resets and is locked after the first write. The Device Configuration Register is shown in Figure 10-14 and described in Table 10-32.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | PCIESSMODE | SYSCLK
OUTEN |
|||||||||||||||||||||||||||||
| R-0 | R/W-00 | R/W-1 | |||||||||||||||||||||||||||||
| Legend: R = Read only; RW = Read/Write; -n = value after reset |
| Bit | Field | Description |
|---|---|---|
| 31-3 | Reserved | Reserved. Read only, writes have no effect. |
| 2-1 | PCIESSMODE | Device Type Input of PCIeSS
|
| 0 | SYSCLKOUTEN | SYSCLKOUT enable
|