ZHCSBT2G November 2012 – October 2017 66AK2H06 , 66AK2H12 , 66AK2H14
PRODUCTION DATA.
The Device Status register depicts device configuration selected upon a power-on reset by the POR or RESETFULL pin. Once set, these bits remain set until a power-on reset. The Device Status register is shown in Figure 10-13 and described in Table 10-31.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| Reserved | DDR3A_
MAP_EN |
Reserved | ARMAVSSHARED | Rsvd | MAINPLLODSEL | AVSIFSEL | BOOT
MODE |
||||||||
| R-0000 0000 0000 00 | R-x | R-x | R/W-x | R-x | R/W-x | R/W-xx | R/W-x xxxx xxxx xxxx xxx | ||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BOOTMODE | LENDIAN | ||||||||||||||
| R/W-x xxxx xxxx xxxx xxx | R-x (1) | ||||||||||||||
| Legend: R = Read only; RW = Read/Write; -n = value after reset |
| Bit | Field | Description |
|---|---|---|
| 31-26 | Reserved | Reserved. Read only, writes have no effect. |
| 25 | DDR3A_MAP_EN | DDR3A mapping enable
|
| 24-22 | Reserved | Reserved |
| 21 | ARMAVSSHARED | ARM AVS Shared with the rest of SOC AVS
|
| 20 | Reserved | Reserved |
| 19 | MAINPLLODSEL | Main PLL Output divider select
|
| 18-17 | AVSIFSEL | AVS interface selection
|
| 16-1 | BOOTMODE | Determines the boot mode configured for the device. For more information on boot mode, see Section 10.1.2 and the KeyStone Architecture DSP Bootloader User's Guide. |
| 0 | LENDIAN | Device endian mode (LENDIAN) — shows the status of whether the system is operating in big endian mode or little endian mode (default).
|