The state of the CC13x4x10 and
CC26x4x10 device platform after a system reset, power on, or wake up from shutdown is as follows:
- Global LDO is active
- Digital LDO is active
- AON_VD is powered
- AON is powered
- JTAG_PD is powered off (default is on, but it is turned off by BOOT if no debugger is connected)
- MCU_VD is powered.
- MCU_AON is powered
- CPU_PD is powered
- System CPU is in run mode
- BUS_PD is powered
- VIMS_PD is powered
- All other power domains are off
- All digital module clocks are disabled