SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The TDC conversion start and stop events are derived from events on the AUX event bus. As shown in Figure 20-15, the AUX_TDC:TRIGSRC register individually selects two events and corresponding polarity for this purpose. Both events are optionally gated by the TDC state machine, according to user command and configuration.