SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The TDC allows the user to measure time between two arbitrary selected events. This section (Section 20.4.5.3.1 through Section 20.4.5.3.4) identifies the most important measurement types and lists the associated event timing requirements. The latter must be ensured to assure correctness and repeatability of the measurements.