SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The TDC state machine shown in Figure 20-15 controls and monitors the TDC conversion process. The TDC state machine has the following user interfaces:
The TDC state machine performs the conversion based on the configuration of the following:
Section 20.4.5.2.1 through Section 20.4.5.2.6 explain the interfaces and configuration.