SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Configuration of the ADC reference module must only happen while ADI_4_AUX.ADC0.RESET_N = 0. The ADC reference module must be enabled to perform ADC sample and conversion. The module provides the ADC reference voltage selected by ADI_4_AUX:ADCREF0.SRC, which can be a fixed voltage or a voltage relative to VDDS.
It is possible to turn off the ADC reference module to save power in synchronous ADC sample mode, as described in Section 20.5.2.2.3, which requires that the configurable sample period is longer than the ADC reference module power-up time. For a description, see ADI_4_AUX.ADCREF0.REF_ON_IDLE in Section 20.8.1.
Set ADI_4_AUX.ADCREF0.EN to enable the ADC reference module.