SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
Table 26-166 defines the proprietary radio operation commands.
ID | Command Name | Description |
---|---|---|
0x3801 | CMD_PROP_TX | Transmit packet |
0x3802 | CMD_PROP_RX | Receive packet or packets |
0x3803 | CMD_PROP_TX_ADV | Transmit packet with advanced modes |
0x3804 | CMD_PROP_RX_ADV | Receive packet or packets with advanced modes |
0x3805 | CMD_PROP_CS | Run carrier sense command |
0x3806 | CMD_PROP_RADIO_SETUP | Set up radio in proprietary mode |
0x3807 | CMD_PROP_RADIO_DIV_SETUP | Set up radio in proprietary mode |
0x3808 | CMD_PROP_RX_SNIFF | Receive packet or packets with sniff mode support |
0x3809 | CMD_PROP_RX_ADV_SNIFF | Receive packet or packets with advanced modes and sniff mode support |
Table 26-167 defines the proprietary immediate commands.
ID | Command Name | Description |
---|---|---|
0x3401 | CMD_PROP_SET_LEN | Set length of packet being received |
0x3402 | CMD_PROP_RESTART_RX | Stop receiving a packet and go back to sync search |