SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
An I2S module enables the CC13x4x10 and CC26x4x10 device platform to communicate with external devices like codecs, DAC, ADCs, or DSPs. The devices only support audio streaming formats like I2S, RJF, LJF, and DSP; the devices do not support configuration of external devices. The CC13x4x10 and CC26x4x10 device platform supports both external and internally generated bit clock and word clock (BCLK and WCLK).