SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
COMPA usage requires application ownership of COMPA and the Reference DAC, if it generates the reference. For semaphore allocation in TI software, see Section 20.4.3.3.
The System CPU can use the peripheral in Active and Idle (power modes defined in TI's Power Manager). In this case, set AUX_SYSIF:EVSYNCRATE.AUX_COMPA_SYNC_RATE to BUS_RATE. To use the comparator in Standby mode, see Section 20.5.5.2.6.
Sensor Controller Studio provides the required API to use COMPA, and The Sensor Controller can use the peripheral in all AUX operational modes.