SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The Bluetooth® Low Energy specific radio operation commands for legacy mode are defined in Table 26-87. These commands should be used for running Bluetooth® versions 4.0, 4.1, 4.2, and for legacy features of Bluetooth® 5.0.
ID | Command Name | Description |
---|---|---|
0x1801 | CMD_BLE_SLAVE | Start slave operation. |
0x1802 | CMD_BLE_MASTER | Start master operation. |
0x1803 | CMD_BLE_ADV | Start connectable undirected advertiser operation. |
0x1804 | CMD_BLE_ADV_DIR | Start connectable directed advertiser operation. |
0x1805 | CMD_BLE_ADV_NC | Start the nonconnectable advertiser operation. |
0x1806 | CMD_BLE_ADV_SCAN | Start scannable undirected advertiser operation. |
0x1807 | CMD_BLE_SCANNER | Start scanner operation. |
0x1808 | CMD_BLE_INITIATOR | Start initiator operation. |
0x1809 | CMD_BLE_GENERIC_RX | Receive generic packets (used for PHY test or packet sniffing). |
0x180A | CMD_BLE_TX_TEST | Transmit PHY test packets. |
Table 26-88 defines the Bluetooth® Low Energy specific radio operation commands for Bluetooth® 5 mode.
ID | Command name | Description |
---|---|---|
0x1820 | CMD_BLE5_RADIO_SETUP | Set up radio in Bluetooth® 5 mode with the ability to switch between PHYs. |
0x1821 | CMD_BLE5_SLAVE | Start slave operation. |
0x1822 | CMD_BLE5_MASTER | Start master operation. |
0x1823 | CMD_BLE5_ADV_EXT | Start extended advertiser operation on primary channel. |
0x1824 | CMD_BLE5_ADV_AUX | Start extended advertiser operation on secondary channel. |
0x1827 | CMD_BLE5_SCANNER | Start scanner operation. |
0x1828 | CMD_BLE5_INITIATOR | Start initiator operation. |
0x1829 | CMD_BLE5_GENERIC_RX | Receive generic packets (used for PHY test or packet sniffing). |
0x182A | CMD_BLE5_TX_TEST | Transmit PHY test packets. |
Table 26-89 defines the Bluetooth®Low Energy specific immediate command.
ID | Command Name | Description |
---|---|---|
0x1001 | CMD_BLE_ADV_PAYLOAD | Modify the payload used in advertiser operations. |