SWCU194 March 2023 CC1314R10 , CC1354P10 , CC1354R10 , CC2674P10 , CC2674R10
The Flash block provides an in-circuit, programmable, nonvolatile program memory for the device. The 1 MB Flash memory is organized as a set of 2 KB sectors that can be individually erased. Read-while-write is supported, meaning that half of the Flash is readable while writing or erasing the other half. Erasing a block causes the entire contents of the block to be reset to all 1s. These pages can be individually protected. Read-only blocks cannot be erased or programmed, protecting the contents of those blocks from being modified. In addition to holding program code and constants, the nonvolatile memory allows the application to save data that must be preserved so that it is available after restarting the device. Using this feature lets the user use saved network-specific data to avoid the need for a full start-up and network find-and-join process.