ZHCAEC8 August 2024 TAC5111-Q1 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5212-Q1
表 6-1 提供了一个与 TAx5xxx-Q1 器件兼容且带有以下参数的示例脚本。
| 失真限制器 | 欠压保护器 | 热折返 |
|---|---|---|
|
|
|
# Key: w a0 XX YY ==> write to I2C address 0xa0, to register 0xXX, data 0xYY
# # ==> comment delimiter
#
# The following list gives an example sequence of items that must be executed in the time
# between powering the device up and reading data from the device. Note that there are
# other valid sequences depending on which features are used.
#
# See the corresponding EVM user guide for jumper settings and audio connections.
#
# Line-Out Fully-Differential 2-channel : INP1/INM1 - Ch1, INP2/INM2 - Ch2
# FSYNC = 48kHz (Output Data Sample Rate), BCLK = 12.288MHz (BCLK/FSYNC = 256)
################################################################
#
#
# Power up IOVDD and AVDD power supplies keeping SHDNZ pin voltage LOW
# Wait for IOVDD and AVDD power supplies to settle to steady state operating voltage range.
# Release SHDNZ to HIGH.
# Wait for 1ms
#
w a0 00 00 # Go to Page 0
w a0 02 81 # Exit Sleep mode, Enable VREG and DREG
d 10 # Wait for 16ms
w a0 00 01 # Go to Page 1
w a0 ED 80 # Enable Distortion Limiter, BOP, and Thermal Foldback
w a0 5E 90 # Enable VBAT and Temperature channel for diagnostics
w a0 00 19 # Go to page 0x19
w a0 60 7d 16 1b f8 # Limiter Attack Rate
w a0 64 43 ca d0 23 # Limiter Release Rate
w a0 7c 00 00 00 30 # Limiter Hold Counter
w a0 74 00 00 58 00 # Inflection Point
w a0 6c 01 1f 3c 9a # Limiter Threshold Maximum
w a0 70 00 03 9d b8 # Limiter Threshold Minimum
w a0 78 10 00 00 00 # Limiter Slope
w a0 00 01 # Go to page 0x1a
w a0 14 78 d6 fc 9f # BOP Attack Rate
w a0 18 40 bd b7 c0 # BOP Release Rate
w a0 1c 00 00 00 60 # BOP Hold Counter
w a0 20 00 00 58 00 # BOP Voltage Threshold 1 (CT1)
w a0 28 00 00 18 00 # BOP Voltage Threshold 2 (CT2)
w a0 24 2d 4e fb d6 # BOP Threshold 1 (G1)
w a0 2c 06 66 66 66 # BOP Threshold 2 (G2)
w a0 30 78 d6 fc 9f # Thermal Attack Rate
w a0 34 40 bd b7 c0 # Thermal Release Rate
w a0 38 00 00 00 60 # Thermal Hold Counter
w a0 3c 00 00 a0 00 # Temperature Threshold
w a0 40 04 0c 37 14 # Max Attenuation Threshold
w a0 44 f0 00 00 00 # Thermal Slope
w a0 00 00 # Go to Page 0
w a0 76 0c # Enable DAC Channels
w a0 78 40 # DAC Power Up