SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
Burst write mode is used for synchronous single or burst accesses.
Figure 12-2095 Synchronous Single Write on an Address/Data-Multiplexed DeviceWhen the GPMC generates a write access to an address/data-multiplexed device, it drives the data bus (with address bits A[16-1]) until the GPMC_CONFIG6_i[19-16] WRDATAONADMUXBUS bit field time. The first data of the burst is driven on the address/data bus at WRDATAONADMUXBUS time.