SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The trip-zone submodule operation is controlled and monitored through the following registers:
| Acronym | Register Description | Address Offset | Shadowed |
|---|---|---|---|
| EPWM_TZSEL | Trip-Zone Select Register (1) | 24h | No |
| EPWM_TZCTL | Trip-Zone Control Register (1) | 28h | No |
| EPWM_TZEINT | Trip-Zone Enable Interrupt Register (1) | 2Ah | No |
| EPWM_TZFLG | Trip-Zone Flag Register (1) | 2Ch | No |
| EPWM_TZCLR | Trip-Zone Clear Register (1) | 2Eh | No |
| EPWM_TZFRC | Trip-Zone Force Register (1) | 30h | No |