SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The Spinlock module can be reset by software through the SPINLOCK_SYSCONFIG[1] SOFTRESET bit. Setting this bit to 1 enables an active software reset that is functionally equivalent to a hardware reset. Note that reading back the value of SPINLOCK_SYSCONFIG[1] SOFTRESET bit will always return 0.