SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The MCU_CTRL_MMR0 module has one interrupt request - the MCU_CTRL_MMR0_ACCESS_ERR_0. The interrupt behavior is same as described in Section 5.1.3.3.1.3. For more details, refer to that section. When reading replace the corresponding registers with the following: