SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The device GIC is a TI module that is based on the Arm GIC-500 interrupt controller. The Arm GIC-500 is a high-performance, area-optimized, built-time configurable interrupt controller which detects, manages, and distributes system interrupts to the Arm Cortex-A72 processors in the Compute Cluster.
The Arm GIC-500 is compliant to the Arm GICv3 standard. It only supports cores (such as A72) that implement the Armv8 architecture and the GIC CPU interface with the standard GIC Stream Protocol Interface. The GIC includes additional logic (TI wrapper) to fully integrate the Arm GIC-500 into the SoC.
The device includes one GIC instance named GIC0. Table 9-1 shows GIC module allocation within device domains.
| Module Instance | Domain | ||
|---|---|---|---|
| WKUP | MCU | MAIN | |
| GIC0 | – | – | ✓ |
The GIC module is located inside the MSMC_WRAP logical block in the Compute Cluster.