SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The device contains ten multimaster Inter-Integrated Circuit (I2C) controllers each of which provides an interface between a local host (LH), such as an Arm or a Digital Signal Processor (DSP), and any I2C-bus-compatible device that connects via the I2C serial bus. External components attached to the I2C bus can serially transmit and receive up to 8 bits of data to and from the LH device through the 2-wire I2C interface.
Each multimaster I2C module can be configured to act like a slave or master I2C-compatible device.
The controllers have dedicated I2C compliant open drain buffers and support high speed mode (up to 3.4 Mbps in 1.8 V mode and up to 400 Kbps in 3.3 V mode). The controllers are multiplexed with standard LVCMOS I/O, connected to emulate open drain, and support fast mode (up to 400 Kbps in 1.8 V/3.3 V mode). The I2C emulation is achieved by configuring the LVCMOS buffers to output Hi-Z instead of driving high when transmitting logic 1.
For the specific I/O timing characteristics of the different I2C instances, see the device-specific Datasheet.
Table 12-232 shows I2C modules allocation across device domains.
| Instance | Domain | ||
|---|---|---|---|
| WKUP | MCU | MAIN | |
| WKUP_I2C0 | ✓ | - | - |
| MCU_I2C0 | - | ✓ | - |
| MCU_I2C1 | - | ✓ | - |
| I2C0 | - | - | ✓ |
| I2C1 | - | - | ✓ |
| I2C2 | - | - | ✓ |
| I2C3 | - | - | ✓ |
| I2C4 | - | - | ✓ |
| I2C5 | - | - | ✓ |
| I2C6 | - | - | ✓ |
Figure 12-114 shows the I2C modules overview.
Figure 12-114 I2C Modules Overview