SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
The FSM sequencer provides two programmable delays for each step. The value of OPENDELAY is used to control when the acquisition begins after the step starts and the value of SAMPLEDELAY is used to control the acquisition period. Delays for each of the 16 steps can be configured independently via the respective ADC_STEPDELAY_j register.