SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
After reset, all channels in the PDMA will be idle and waiting for work to be assigned to them. In order to initiate PDMA operation, the Host will send configuration transactions across PSI-L and will set up the static TR for each destination channel. The format of the TR is identical for each DMA mode, consisting of 'X', 'Y', and 'Z' parameters, but the field interpretation varies somewhat. The following PSI-L register bit fields are used to setup the static TR:
Refer to their descriptions for further details.