SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
Setting the RX_PAUSE bit in the Rx Channel N Realtime Control Register will suspend the channel from arbitration resulting in a halting of the flow of data. Clearing this bit will cause the channel to be added back into the arbitration list. Pausing a channel has no other destructive side effects (other than potential underrun/overrun conditions from a downstream data sink or upstream data source.