SPRUIU1D July 2020 – December 2024 DRA821U , DRA821U-Q1
When connected to the attached memory device, the write protect signal can enable or disable the lockdown function of the attached memory. The nWP output pin value is controlled through the GPMC_CONFIG[4] WRITEPROTECT bit which is common for all chip selects.