SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | Auto Shutdown Time | U1 | 0 | 255 | 0x0 | Minutes |
Description: As a countermeasure to inadvertent wake from SHUTDOWN, the device can be configured to automatically enter SHUTDOWN again after a number of minutes defined by this parameter.
If valid communications occur, or if charge current or discharge current above the SLEEP current threshold is detected before this time expires, automatic shutdown is canceled.
If none of those events occur, after this time expires, the device re-enters SHUTDOWN mode.
0 = Auto-shutdown feature is disabled.
All other values = Auto-shutdown occurs after this many minutes if it is not canceled (unsigned).