SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Power | Shutdown | Shutdown Cell Voltage | I2 | 0 | 5500 | 0x0 | mV |
Description: Configures the cell voltage threshold at which the device enters SHUTDOWN mode after a 10-second delay. This threshold does not apply to VC pins not configured for use with actual cells.
0 = Cell-Voltage-based shutdown disabled
All other values = Cell voltage shutdown threshold in mV (signed)