SLUUCI8A November 2023 – October 2026 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing | Max Internal Temp | I1 | –128 | 127 | 85 | °C |
Description: When the internal temperature is above this value, cell balancing is not allowed. Units are in °C signed