SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing | Min Temp Threshold | U1 | 0 | 255 | 255 | 256-LSBs |
Description: When the measurement of the TS pin configured for a thermistor is above this value, cell balancing is not allowed. Value ranges from 0 to 32512 in steps of 256 16-bit ADC codes. When using an NTC, this value corresponds to the low temperature limit