SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Cell Open Wire NORMAL Check Time | U1 | 0 | 255 | 0x0 | FULLSCAN intervals |
Description: This register sets the timing for the cell open-wire checks in NORMAL mode.
In order to detect a broken connection between a cell in the stack and the PCB, the device periodically enables a current from each enabled cell input to VSS.
0 = Cell open-wire check is disabled in NORMAL mode, current is not enabled.
All other values = Cell open-wire check is enabled for one measurement slot per ADSCAN per cell, then is disabled for the number of FULLSCANs given by this value in NORMAL mode.