SLUUCI8A November 2023 – October 2026 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Cell Voltage | Cell Undervoltage Protection Recovery Hysteresis | H1 | 0x00 | 0x03 | 0x02 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_5 | RSVD0_4 | RSVD0_3 | RSVD0_2 | RSVD0_1 | RSVD0_0 | CUVRCVR_1 | CUVRCVR_0 |
Description: This parameter sets the Cell Undervoltage Protection recovery hysteresis threshold. The minimum cell voltage must be greater than or equal to the CUV threshold plus this hysteresis to recover from a CUV condition
| Bit | Field | Default | Description |
|---|---|---|---|
| 1–0 | CUVRCVR_1–CUVRCVR_0 | 2 | This parameter sets the Cell Undervoltage Protection recovery hysteresis threshold. The minimum cell voltage must be greater than or equal to the CUV threshold plus this hysteresis to recover from a CUV condition. 0 = no autonomous recovery 1 = 50mV 2 = 100mV 3 = 200mV |