SLUUCI8 November 2023 BQ76905
The BQ76905 device integrates a voltage ADC which is multiplexed between measurements of cell voltages, an internal temperature sensor, the TS pin, and also performs measurements of the voltage at the VC5 pin, the internal 1.8-V LDO (REG18) voltage, and the VSS rail (for diagnostic purposes). The BQ76905 device supports measurement of individual differential cell voltages in a series configuration, ranging from 2 series cells to 5 series cells. Each cell voltage measurement is a differential measurement of the voltage between two adjacent cell input pins, such as VC1-VC0, VC2-VC1, and so forth. The cell voltage measurements are processed based on trim corrections, and then reported in 16-bit resolution using units of 1 mV. The cell voltage measurements can support a recommended voltage range from -0.2 V to 5.5 V. The voltage ADC saturates at a level of 5 × VREF1 (approximately 5.98 V) when measuring cell voltages, although for best performance it is recommended to stay at a maximum input of 5.5 V.
The 16-bit cell and VC5 (Stack), VSS pin, and REG18 voltage measurements are available by using the commands listed below.
| Command | Name | Unit |
|---|---|---|
| 0x14 and 0x15 | Cell 1 Voltage | mV |
| 0x16 and 0x17 | Cell 2 Voltage | mV |
| 0x18 and 0x19 | Cell 3 Voltage | mV |
| 0x1A and 0x1B | Cell 4 Voltage | mV |
| 0x1C and 0x1D | Cell 5 Voltage | mV |
| 0x22 and 0x23 | REG18 Voltage | 16-bit ADC codes |
| 0x24 and 0x25 | VSS Voltage | 16-bit ADC codes |
| 0x26 and 0x27 | Stack (VC5 pin) voltage | 1 mV (unsigned) |
| 0x28 and 0x29 | Int Temperature | °C |
| 0x2A and 0x2B | TS Measurement | 16-bit ADC codes |