SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Current | Recovery Time | U1 | 0 | 255 | 5 | Seconds |
Description: This parameter configures the delay after which current protections recover.
Programmable from 1 second to 255 seconds in 1-second steps.
0x0 = Disable auto recovery