SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Configuration | Power Config | H1 | 0x00 | 0xFF | 0x01 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| LOOP_SPEED_1 | LOOP_SPEED_0 | CB_LOOP_SPEED_1 | CB_LOOP_SPEED_0 | OTSD | LFOWD | DPSLP_LFO | SLEEP_EN |
Description: This register contains several settings that affect the power of the device
| Bit | Field | Default | Description |
|---|---|---|---|
| 7–6 | LOOP_SPEED_1–LOOP_SPEED_0 | 0 | Sets normal ADC scan loop speed by inserting current-only measurements after each voltage and temperature scan loop. This setting is used while cell balancing is not active. 0 = Full speed 1 = Half speed 2 = Quarter speed 3 = Eighth speed |
| 5–4 | CB_LOOP_SPEED_1–CB_LOOP_SPEED_0 | 0 | Sets ADC scan loop speed while cell balancing is active by inserting idle slots after each voltage and temperature scan loop. This can be used to slow down voltage measurements while balancing to increase the duty-cycle, since balancing must be paused during measurement of the cell. 0 = Full speed 1 = Half speed 2 = Quarter speed 3 = Eighth speed |
| 3 | OTSD | 0 | Determines whether the device shuts down if the die HW overtemperature detector triggers a fault. 0 = Do not shutdown when the HW OT triggers 1 = Device enters shutdown when the HW OT triggers |
| 2 | LFOWD | 0 | Determines whether the device shuts down if the LFO watchdog triggers a fault. 0 = Do not shutdown the device when an LFO watchdog fault occurs. 1 = Shutdown the device when an LFO watchdog fault occurs. |
| 1 | DPSLP_LFO | 0 | Determines whether or not to disable the Low Frequency Oscillator in DEEPSLEEP mode to conserve power. 0 = Disable the Low Frequency Oscillator in DEEPSLEEP mode (recommended) 1 = Enable the Low Frequency Oscillator in DEEPSLEEP mode |
| 0 | SLEEP_EN | 1 | Sets the default value of BatteryStatus()[SLEEP_EN] which enables or disables SLEEP mode. After initialization, SLEEP_EN can still be changed via the SLEEP_ENABLE and SLEEP_DISABLE subcommands.
0 = Disable SLEEP mode by default 1 = Enable SLEEP mode by default |