SLUUCI8 November 2023 BQ76905
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Cell Voltage | Cell Undervoltage Protection Delay | U1 | 0 | 255 | 10 | ADSCAN intervals |
Description: This parameter sets the Cell Undervoltage Protection delay. Units are the number of ADSCAN measurements taken (timing depends on the measurement speed settings and can be longer in SLEEP mode) and can range from 1 to 255.